IESNA:LM-63-2002
[TEST]P1645568
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-15)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-830-U-T3R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 3000K FIXTURE w/ TYPE III DISTRIBUTION OPTIC
[LAMP] (32) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12593.6
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 56 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2032.8 1902.2 1816.1 1749.5 1653.6 1611.8 1676.7 1807.2 1990.1 2204.2 2451.9 2716.6 2987.4 3288.5 3570.9 
3912.8 4157.0 4356.8 4510.5 4573.5 4553.1 4377.2 3859.5 3572.7 3409.3 3192.6 2753.0 1999.0 1317.9 822.3 546.2 
328.6 150.1 88.8 35.5 0.0 0.0 
2032.8 1891.6 1810.8 1742.4 1648.2 1611.8 1681.1 1811.6 1995.5 2207.7 2462.6 2729.9 2997.2 3280.5 3582.4 
3909.2 4181.9 4379.9 4541.5 4607.3 4598.4 4427.0 3943.0 3634.8 3482.1 3266.3 2821.4 2063.9 1362.3 853.4 567.5 
346.3 170.5 97.7 41.7 0.0 0.0 
2032.8 1904.0 1814.3 1755.7 1673.1 1622.5 1672.2 1788.6 1944.9 2143.8 2385.3 2641.1 2908.4 3195.2 3491.8 
3800.9 4111.7 4387.0 4641.9 4810.6 4873.7 4867.5 4653.4 4234.3 4001.6 3784.0 3347.1 2563.8 1648.2 1029.3 
684.7 436.0 240.7 159.9 67.5 0.0 0.0 
2032.8 1910.2 1833.0 1779.7 1705.1 1652.7 1670.4 1752.1 1888.9 2055.0 2256.6 2499.0 2745.9 3007.9 3284.9 
3577.1 3903.0 4253.8 4602.8 4903.9 5135.6 5283.1 5322.1 5278.6 5159.6 4930.5 4569.1 3881.7 2521.2 1503.5 
876.5 556.8 317.9 158.1 59.5 0.0 0.0 
2032.8 1926.2 1849.8 1801.0 1751.3 1703.3 1690.9 1731.7 1818.7 1947.5 2110.9 2298.3 2499.9 2732.6 2988.3 
3245.0 3545.1 3888.8 4276.0 4687.2 5031.7 5313.3 5533.5 5713.8 5886.9 6046.8 6124.9 5843.4 4752.0 2808.0 
1299.2 575.5 306.4 130.5 48.0 0.9 0.0 
2032.8 1949.3 1879.1 1833.8 1805.4 1775.2 1759.2 1774.3 1817.9 1898.7 2009.7 2132.2 2270.8 2436.8 2642.0 
2838.2 3079.8 3378.2 3722.7 4134.8 4554.0 4950.0 5323.0 5678.3 6109.8 6617.8 7177.3 7628.4 7433.9 5884.3 
3184.6 1244.2 433.4 210.5 68.4 1.8 0.0 
2032.8 1969.7 1910.2 1874.7 1859.6 1856.9 1860.5 1873.8 1899.6 1944.0 2017.7 2112.7 2192.6 2267.2 2379.1 
2536.3 2720.1 2949.2 3259.2 3644.6 4105.5 4581.5 5097.5 5612.5 6151.6 6829.2 7599.1 8392.2 8724.3 7871.8 
5983.7 3492.7 1231.7 443.1 167.0 15.1 0.0 
2032.8 1970.6 1912.9 1878.2 1864.0 1864.0 1871.1 1885.4 1910.2 1954.6 2030.1 2123.4 2198.8 2265.4 2372.0 
2523.9 2692.6 2921.7 3230.8 3602.9 4076.2 4564.6 5069.0 5615.2 6151.6 6826.5 7591.1 8395.7 8735.0 7901.1 
6077.9 3736.1 1288.6 454.7 174.9 16.0 0.0 
2032.8 1981.3 1943.1 1920.9 1920.0 1934.2 1960.8 1989.3 2025.7 2072.7 2157.1 2246.8 2285.9 2329.4 2421.7 
2541.6 2697.0 2924.4 3232.5 3609.1 4052.2 4559.3 5096.6 5646.3 6207.5 6848.7 7546.7 8130.2 8219.9 7394.9 
5926.9 3757.4 1520.4 386.3 167.8 23.1 0.0 
2032.8 2007.0 1993.7 1997.2 2020.3 2055.9 2092.3 2132.2 2175.7 2236.1 2316.9 2366.7 2390.7 2438.6 2516.8 
2638.4 2788.5 3054.0 3376.4 3768.0 4283.1 4830.2 5416.3 6053.0 6739.5 7475.7 8131.1 8544.0 8286.5 7282.1 
5708.4 2980.3 946.7 346.3 151.0 41.7 0.0 
2032.8 2031.9 2043.4 2073.6 2126.9 2195.3 2262.8 2335.6 2412.9 2496.3 2594.9 2647.3 2700.6 2777.0 2884.4 
3034.5 3235.2 3482.1 3780.5 4121.5 4491.8 4905.6 5323.9 5831.0 6346.1 6849.6 7182.6 7200.4 6408.2 5265.3 
3668.6 1536.3 484.9 206.9 76.4 23.1 0.0 
2032.8 2047.9 2070.1 2111.8 2180.2 2258.3 2336.5 2415.5 2491.9 2578.0 2666.0 2701.5 2730.8 2771.6 2819.6 
2888.0 2986.5 3110.9 3270.7 3463.4 3684.6 3920.8 4181.9 4511.3 4855.9 5149.0 5271.5 5135.6 4387.0 3535.4 
2460.8 1058.6 354.3 177.6 87.0 32.0 0.0 
2032.8 2042.5 2072.7 2123.4 2195.3 2272.5 2348.0 2414.6 2471.5 2527.4 2575.4 2575.4 2553.2 2533.6 2503.4 
2476.8 2466.1 2458.1 2445.7 2426.2 2401.3 2372.9 2368.5 2421.7 2522.1 2598.5 2535.4 2239.7 1645.6 1165.1 
731.8 375.6 217.6 126.1 71.9 28.4 0.0 
2032.8 2069.2 2109.1 2157.1 2218.4 2268.1 2300.1 2313.4 2296.5 2246.8 2163.3 2021.2 1822.3 1581.6 1291.2 
1038.1 818.8 676.7 605.7 573.7 556.8 545.3 529.3 517.7 527.5 535.5 516.0 477.8 412.1 341.9 285.1 222.9 160.7 102.1 
55.9 17.8 0.0 
2032.8 2089.6 2126.0 2156.2 2181.1 2182.0 2141.1 2047.0 1889.8 1689.1 1453.8 1181.1 935.1 785.9 714.9 682.9 
664.3 655.4 653.6 653.6 651.8 644.7 629.6 607.4 586.1 576.4 555.9 510.6 438.7 349.0 278.0 219.4 154.5 92.4 55.1 14.2 
0.0 
2032.8 2098.5 2126.0 2131.3 2111.8 2039.0 1887.1 1689.1 1459.1 1198.0 979.5 863.2 815.2 793.0 774.4 762.0 760.2 
766.4 781.5 798.4 815.2 826.8 830.3 816.1 786.8 744.2 682.0 611.9 526.6 412.9 298.4 198.9 132.3 88.8 46.2 8.9 0.0 
2032.8 2107.4 2118.9 2092.3 2008.8 1846.3 1630.5 1391.6 1150.9 984.0 922.7 896.9 872.1 848.1 827.7 813.5 
812.6 833.0 849.0 841.9 841.9 842.8 819.7 772.6 728.2 689.1 641.2 579.9 508.0 428.0 326.8 226.5 159.0 100.4 43.5 6.2 
0.0 
2032.8 2099.4 2097.6 2039.0 1896.0 1683.8 1452.9 1217.5 1040.8 991.1 977.8 957.3 924.5 884.5 853.4 834.8 
797.5 746.0 740.6 724.7 690.9 692.7 697.1 706.0 712.2 706.0 692.7 671.4 638.5 581.7 453.8 348.1 245.1 144.8 60.4 3.6 
0.0 
2032.8 2096.7 2082.5 1998.1 1807.2 1581.6 1330.3 1122.5 1047.0 1042.6 1035.5 1013.3 976.0 928.0 879.2 779.7 
712.2 667.8 606.5 593.2 590.6 599.4 619.0 633.2 626.1 610.1 589.7 563.0 528.4 484.9 402.3 335.7 268.2 167.0 71.0 3.6 
0.0 
2032.8 2096.7 2077.2 1960.8 1753.9 1507.0 1265.5 1100.3 1079.9 1090.5 1089.6 1070.1 1031.9 978.6 856.1 747.7 
668.7 578.1 545.3 530.2 526.6 530.2 535.5 529.3 499.1 482.2 468.0 448.5 417.4 381.9 329.5 276.2 216.7 150.1 67.5 2.7 
0.0 
2032.8 2078.9 2054.1 1944.9 1711.3 1468.0 1229.1 1094.1 1094.1 1111.9 1117.2 1102.1 1071.0 1004.4 855.2 734.4 
622.5 557.7 536.4 539.9 577.2 586.1 531.1 530.2 484.9 478.7 454.7 432.5 405.8 349.0 294.8 236.2 174.9 120.8 49.7 2.7 
0.0 
2032.8 2070.1 2047.9 1935.1 1711.3 1468.0 1229.1 1093.2 1095.9 1114.5 1119.8 1108.3 1078.1 1001.7 857.9 729.1 
621.6 555.9 536.4 546.2 597.7 603.0 531.9 536.4 486.7 486.7 455.6 428.9 397.9 337.5 284.2 230.0 164.3 102.1 47.1 2.7 
0.0 
